Variants WEG 56C
Specifications
Others | |
---|---|
Net weight: | 20.6 kg |
Colour/Type: | RAL 9005 |
Installation | |
---|---|
Range of ambient temperature: | -20 .. 40 °C |
Flange size for motor: | 56C |
Technical | |
---|---|
Shaft diameter: | 15.88 mm |
Length of shaft end: | 47.75 mm |
Approvals on motor nameplate: | CC,NrCan,cURus |
Explosion approval NEC: | Y |
Explosion approval by: | UL |
Explosion approval grade: | Class I Division 1 |
Cooling: | IC 411 |
Cable entry: | Knock out |
Electrical data | |
---|---|
Motor type: | WEG |
IE Efficiency class: | IE3 / NEMA Premium |
Rated power - P2: | 1.5 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 208-230/460 V |
Service factor: | 1.00 |
Rated current: | 5,95-5,38/2,69 A |
Maximum current consumption: | 5,95-5,38/2,69 A |
Starting current: | 760-760 % |
Load current: | 5.38/2.69 A |
Cos phi - power factor: | 0.81 |
Rated speed: | 1725 rpm |
Rated full-load torque: | 8.3-8.3 Nm |
Locked-rotor torque: | 275-275 % |
Breakdown torque: | 320-320 % |
Moment of inertia: | 0.0058 kg m² |
Efficiency: | IE3 86,4% |
Motor efficiency at full load: | 86.4 % |
Motor efficiency at 3/4 load: | 86 % |
Motor efficiency at 1/2 load: | 83.4 % |
Number of poles: | 4 |
Enclosure class (IEC 34-5): | IP55 |
Insulation class (IEC 85): | F |
Motor protec: | NONE |
Tropic protec: | NO |
Thermal protec: | NONE |
R1: | 3.8 ohm |
R2: | 3.8 ohm |
R3: | 3.8 ohm |
Winding 1: | PHASE 1 |
Winding 2: | PHASE 2 |
Winding 3: | PHASE 3 |
Mount. design. acc. IEC 34-7: | Nema assembly W-6 |
Cos phi 1/2: | 0.66 |
Cos phi 3/4: | 0.75 |
Product name: | WEG 56C |
Product No: | 99887797 |
EAN number: | 5713835747150 |
Price: |