PHT A, range of pressurisation units, delivering energy efficiency and maximum system availability. These intelligent systems are suitable for use in a wide range of residential, commercial and industrial applications.
Head max
100 m
Liquid temperature
0 .. 60 °C
p max
10 bar
Please note! If you are unable to find the required documents in your language, there may be an English alternative available.