Variants 412A-1000
Specifications
Others | |
---|---|
Net weight: | 460 kg |
Gross weight: | 675 kg |
Solution conc.: | 0.05%--0.5% |
Viscocity: | 2500 mPas |
Fieldbus: | Ethernet (Modbus TCP) |
Hopper size: | 32 l |
Type of loading: | Star-wheeled feeder |
Capacity: | 1300 l/h |
: | 1040 l/h |
Installation | |
---|---|
Maximum permissible inlet pressure: | 10 bar |
Inlet connect: | DN20 |
Outlet connect: | DN50 |
Materials | |
---|---|
Tank: | Stainless steel |
: | AISI AISI 304 |
Feeder: | Stainless steel |
: | AISI 304 |
Stirrer: | Stainless steel |
: | AISI 304 |
Controls | |
---|---|
Control panel: | Right side |
Electrical data | |
---|---|
Power input - P1: | 2.45 kW |
Mains frequency: | 60 Hz |
Rated voltage: | 3 x 460 V |
Rated current: | 6.17 A |
Enclosure class (IEC 34-5): | IP55 |
Tank | |
---|---|
Tank volume: | 1000 l |
Product name: | 412A-1000 |
Product No: | 98521480 |
EAN number: | 5711496502316 |
Price: |