Variants GT-CF-60 PN8.6 G1 1/4 V
Specifications
Others | |
---|---|
Net weight: | 7.3 kg |
Gross weight: | 8.6 kg |
Applicat. typ: | WATER RENEWABLE |
Liquid | |
---|---|
Maximum liquid temperature: | 50 °C |
Installation | |
---|---|
Maximum operating pressure: | 8.6 bar |
Pre-pressure: | 1.4 bar |
Type of connection: | G |
Size of connection: | 1 1/4 inch |
Size: | 60.0 |
Technical | |
---|---|
Membrane type: | Diaphragm |
Materials | |
---|---|
Basic: | Composite |
Product name: | GT-CF-60 PN8.6 G1 1/4 V |
Product No: | 96980809 |
EAN number: | 5700315242700 |
Price: |