Variants GT-D-300 PN10 G1 1/4 V
Specifications
Others | |
---|---|
Net weight: | 48.4 kg |
Gross weight: | 52.9 kg |
Applicat. typ: | Standard |
Danish VVS No.: | 398254790 |
Norwegian NRF no.: | 8402823 |
Liquid | |
---|---|
Maximum liquid temperature: | 90 °C |
Installation | |
---|---|
Maximum operating pressure: | 10 bar |
Pre-pressure: | 1.4 bar |
Type of connection: | G |
Size of connection: | 1 1/4 inch |
Size: | 300.0 |
Technical | |
---|---|
Membrane type: | Double Diaphragm |
Materials | |
---|---|
Basic: | Carbon steel |
Product name: | GT-D-300 PN10 G1 1/4 V |
Product No: | 96528347 |
EAN number: | 5700397133583 |
Price: |