Variants GT-U-2000 PN10 DN65 V (coated flange)
Specifications
Others | |
---|---|
Net weight: | 717 kg |
Gross weight: | 729 kg |
Applicat. typ: | Standard |
Liquid | |
---|---|
Maximum liquid temperature: | 70 °C |
Installation | |
---|---|
Maximum operating pressure: | 10 bar |
Pre-pressure: | 4 bar |
Type of connection: | DIN |
Size of connection: | DN 65 |
Size: | 2000.0 |
Technical | |
---|---|
Membrane type: | Bladder |
Maximum used volume: | 1600 l |
Materials | |
---|---|
Basic: | Carbon steel |
Product name: | GT-U-2000 PN10 DN65 V (coated flange) |
Product No: | 96573284 |
EAN number: | 5700830553220 |
Price: |