Variants VB 0500 R
Specifications
Others | |
---|---|
Net weight: | 35 kg |
Sales region: | D |
Installation | |
---|---|
Size: | 500 l |
Tank | |
---|---|
Effective vol.: | 410 l |
Product name: | VB 0500 R |
Product No: | 00ID7650 |
EAN number: | 5700392053749 |
Price: |
Others | |
---|---|
Net weight: | 35 kg |
Sales region: | D |
Installation | |
---|---|
Size: | 500 l |
Tank | |
---|---|
Effective vol.: | 410 l |
Product name: | VB 0500 R |
Product No: | 00ID7650 |
EAN number: | 5700392053749 |
Price: |