Variants VB 3000 E
Specifications
Others | |
---|---|
Net weight: | 230 kg |
Sales region: | D |
Installation | |
---|---|
Size: | 3000 l |
Tank | |
---|---|
Effective vol.: | 2590 l |
Product name: | VB 3000 E |
Product No: | 00ID8709 |
EAN number: | 5700392574619 |
Price: |
Others | |
---|---|
Net weight: | 230 kg |
Sales region: | D |
Installation | |
---|---|
Size: | 3000 l |
Tank | |
---|---|
Effective vol.: | 2590 l |
Product name: | VB 3000 E |
Product No: | 00ID8709 |
EAN number: | 5700392574619 |
Price: |