Grundfos prefabricated pumping stations are designed for collection and pumping of drainage water, rainwater or wastewater. Size and configure a complete system using the "Pumping Station Creator".
PS.S.R system is a PS.R product configured as a complete CE marked system, including: pump(s), accessories and level- and system controller (can be...
PS.G is a range of prefabricated pumping stations in glass-fibre-reinforced polyester. This range is available from 1200mm to 3000mm in diameter, w...
PS.S.W system is a PS.W product configured as a complete CE marked system, including: pump(s), accessories and level- and system controller (can be...
PS.W is a welded range of prefabricated pumping stations in PE or PP. This is an extension of the PS.R range with a sump diameter from 400mm to 100...
The PS.R is a rotation moulded range of prefabricated pumping stations in PE. This range is available from 500mm to 1700mm in sump diameter, with a...
Please note! If you are unable to find the required documents in your language, there may be an English alternative available.