Variants PS.G.18.25.D.GC.SS50.A50.DP/EF
Specifications
Others | |
---|---|
Designed for: | DP (0.6 - 1.5kW) / EF |
Net weight: | 1000 kg |
Gross weight: | 1000 kg |
Installation | |
---|---|
Sump volume: | 0.9 m³ |
Pit diameter: | 1800 mm |
Inst. Type: | Submersible with autocoupling |
Pit Height: | 2500 mm |
Cover load: | No traffic |
Technical | |
---|---|
Designed for number of pumps: | 2 |
Pump connection: | R 2 |
Valve chamber: | N |
Number of closing valves: | 2 |
Number of non-return valves: | 2 |
Insulation: | NO |
Pipe design: | Goose neck common |
Extra con.: | Branch socket connection Plug |
Screen basket: | NO |
Baffle plate: | NO |
Safety grid: | Yes, integrated into cover |
Chain: | YES |
Chain cert.: | Chain certificate 500kg Certification |
Materials | |
---|---|
Pit Material: | GRP (glass-reinforced plastic) |
Cover material: | GRP (glass-reinforced plastic) |
Pipework mat.: | AISI 304 |
Safety grid mat: | Safety grid material Stainless steel |
Chain: | Stainless steel |
Electrical data | |
---|---|
Maximum rated power - P2: | 26.5 kW |
P2 max: | 26.5 kW |
Product name: | PS.G.18.25.D.GC.SS50.A50.DP/EF |
Product No: | 98812494 |
EAN number: | 5712601717397 |
Price: |