Variants PS.G.30.25.T.DC.SS100.A100.SE/SL
Specifications
Others | |
---|---|
Designed for: | SESL |
Net weight: | 1890 kg |
Gross weight: | 1960 kg |
Installation | |
---|---|
Sump volume: | 1.67 m³ |
Pit diameter: | 3000 mm |
Inst. Type: | Submersible with autocoupling |
Pit Height: | 2500 mm |
Cover load: | No traffic |
Technical | |
---|---|
Designed for number of pumps: | 3 |
Pump connection: | DN100 |
Valve chamber: | N |
Number of closing valves: | 3 |
Number of non-return valves: | 3 |
Insulation: | NO |
Pipe design: | Direct outlet common |
Extra con.: | Branch socket connection Plug |
Screen basket: | NO |
Baffle plate: | NO |
Safety grid: | Yes, integrated into cover |
Chain: | YES |
Chain cert.: | Chain certificate 500kg Certification |
Materials | |
---|---|
Pit Material: | GRP (glass-reinforced plastic) |
Cover material: | GRP (glass-reinforced plastic) |
Pipework mat.: | AISI 304 |
Safety grid mat: | Safety grid material Stainless steel |
Chain: | Stainless steel |
Electrical data | |
---|---|
Maximum rated power - P2: | 85 kW |
P2 max: | 85 kW |
Product name: | PS.G.30.25.T.DC.SS100.A100.SE/SL |
Product No: | 98829010 |
EAN number: | 5712601996297 |
Price: |