Variants PS.R.12.30.S.GC.304.50.A50.SEG
Specifications
Others | |
---|---|
Designed for: | SEG |
Net weight: | 213 kg |
Gross weight: | 256 kg |
Installation | |
---|---|
Sump volume: | 0.52 m³ |
Pit diameter: | 1200/1000 mm |
Inst. Type: | Submersible with autocoupling |
Pit Height: | 3000 mm |
Cover design: | Flat cover |
Cover load: | No traffic |
Technical | |
---|---|
Designed for number of pumps: | 1 |
Pump connection: | DN50 |
Valve chamber: | N |
Number of closing valves: | 1 |
Number of non-return valves: | 1 |
Insulation: | NO |
Pipe design: | Goose neck common |
Extra con.: | Branch socket connection Plug |
Screen basket: | NO |
Baffle plate: | NO |
Safety grid: | NO |
Chain: | YES |
Chain cert.: | Chain certificate 320kg Certification |
Materials | |
---|---|
Pit Material: | PE (polyethylene) |
Cover material: | PE (polyethylene) |
Pipework mat.: | AISI 304 |
Safety grid mat: | Safety grid material Not an option |
Chain: | Stainless steel |
Electrical data | |
---|---|
Maximum rated power - P2: | 3 kW |
P2 max: | 3 kW |
Product name: | PS.R.12.30.S.GC.304.50.A50.SEG |
Product No: | 96738193 |
EAN number: | 5700838199055 |
Price: |