Variants PS.R.12.30.S.GC.PE.50.S.DP/EF
Specifications
Others | |
---|---|
Designed for: | DP (0.6 - 1.5kW) / EF |
Net weight: | 179 kg |
Gross weight: | 221 kg |
Installation | |
---|---|
Sump volume: | 0.52 m³ |
Pit diameter: | 1200/1000 mm |
Inst. Type: | Submersible free standing |
Pit Height: | 3000 mm |
Cover design: | Flat cover |
Cover load: | No traffic |
Technical | |
---|---|
Designed for number of pumps: | 1 |
Pump connection: | R 2 |
Valve chamber: | N |
Number of closing valves: | 1 |
Number of non-return valves: | 1 |
Insulation: | NO |
Pipe design: | Goose neck common |
Extra con.: | Branch socket connection NONE |
Screen basket: | NO |
Baffle plate: | NO |
Safety grid: | NO |
Chain: | NO |
Chain cert.: | Chain certificate NO |
Materials | |
---|---|
Pit Material: | PE (polyethylene) |
Cover material: | PE (polyethylene) |
Pipework mat.: | PE (polyethylene) |
Safety grid mat: | Safety grid material Not an option |
Chain: | Stainless steel |
Electrical data | |
---|---|
Maximum rated power - P2: | 3 kW |
P2 max: | 3 kW |
Product name: | PS.R.12.30.S.GC.PE.50.S.DP/EF |
Product No: | 96738700 |
EAN number: | 5700838211276 |
Price: |