Variants PS.R.17.40.D.GC.304.65.A65.DP/SL
Specifications
Others | |
---|---|
Designed for: | DP (2.6kW)/SL1.50.65/SLV.65.65 |
Net weight: | 588 kg |
Gross weight: | 769 kg |
Installation | |
---|---|
Sump volume: | 1.68 m³ |
Pit diameter: | 1700/1400 mm |
Inst. Type: | Submersible with autocoupling |
Pit Height: | 4000 mm |
Cover design: | Flat cover |
Cover load: | No traffic |
Technical | |
---|---|
Designed for number of pumps: | 2 |
Pump connection: | DN65 |
Valve chamber: | N |
Number of closing valves: | 2 |
Number of non-return valves: | 2 |
Insulation: | NO |
Pipe design: | Goose neck common |
Extra con.: | Branch socket connection Plug |
Screen basket: | NO |
Baffle plate: | NO |
Safety grid: | Yes, integrated into cover |
Chain: | YES |
Chain cert.: | Chain certificate 320kg Certification |
Materials | |
---|---|
Pit Material: | PE (polyethylene) |
Cover material: | ALU (Aluminum) |
Pipework mat.: | AISI 304 |
Safety grid mat: | Safety grid material Stainless steel |
Chain: | Stainless steel |
Electrical data | |
---|---|
Maximum rated power - P2: | 7.5 kW |
P2 max: | 7.5 kW |
Product name: | PS.R.17.40.D.GC.304.65.A65.DP/SL |
Product No: | 97850444 |
EAN number: | 5710625794721 |
Price: |