Variants SEV.80.80.60.2.51E.Q
Specifications
Others | |
---|---|
Net weight: | 141 kg |
Liquid | |
---|---|
Liquid temperature range: | 0 .. 40 °C |
Density: | 998.2 kg/m³ |
Installation | |
---|---|
Maximum ambient temperature: | 40 °C |
Maximum operating pressure: | 6 bar |
Flange standard: | DIN |
Pump outlet: | DN 80 |
Pressure rating: | PN 10 |
Maximum installation depth: | 20 m |
Inst dry/wet: | DRY/SUBMERGED |
Technical | |
---|---|
Maximum flow: | 25 l/s |
Max flow: | 25 l/s |
Head max: | 27.5 m |
Type of impeller: | SUPER VORTEX |
Maximum particle size: | 80 mm |
Primary shaft seal: | SIC/SIC |
Secondary shaft seal: | CARBON/CERAMICS |
Max. hydraulic efficiency: | 33 % |
Approvals on nameplate: | EN12050-1 |
Curve tolerance: | ISO9906:2012 3B2 |
Cooling jacket: | with cooling jacket |
Materials | |
---|---|
Pump housing: | EN 1561 EN-GJL-250 |
Impeller: | Stainless steel |
Controls | |
---|---|
Control box: | not included |
Moisture sensor: | without moisture sensors |
Water-in-oil sensor: | without water-in-oil sensor |
Temp. sensor: | N |
Electrical data | |
---|---|
Power input - P1: | 7.1 kW |
Rated power - P2: | 6 kW |
Mains frequency: | 50 Hz |
Rated voltage: | 3 x 220-240 V |
Voltage tolerance: | +6/-10 % |
Max starts per. hour: | 20 |
Rated current: | 23.6-24.5 A |
Rated current at 3/4 load: | 19.5 A |
Rated current at 1/2 load: | 16.8 A |
Starting current: | 256 A |
Rated current at no load: | 13.5 A |
Cos phi - power factor: | 0.78 |
Cos phi - p.f. at no load: | 0.14 |
Cos phi - p.f. at 3/4 load: | 0.7 |
Cos phi - p.f. at 1/2 load: | 0.58 |
Rated speed: | 2945 rpm |
Locked-rotor torque: | 80 Nm |
Breakdown torque: | 112 Nm |
Moment of inertia: | 0.019 kg m² |
Motor efficiency at full load: | 84.1 % |
Motor efficiency at 3/4 load: | 82.2 % |
Motor efficiency at 1/2 load: | 77.5 % |
Number of poles: | 2 |
Start. method: | star/delta |
Enclosure class (IEC 34-5): | IP68 |
Insulation class (IEC 85): | F |
Explosion proof: | no |
Motor protec: | THERMAL SWITCH |
Thermal protec: | internal |
Length of cable: | 10 m |
Cable type: | LYNIFLEX |
Type of cable plug: | NO PLUG |
Product name: | SEV.80.80.60.2.51E.Q |
Product No: | 97679043 |
Price: |