Variants Bulk, Clamp spline 8,5 x 15 mm, length 13mm
Specifications
Others | |
---|---|
Net weight: | 0.03 kg |
Gross weight: | 0.05 kg |
Shipping volume: | 0.366 cdm3 |
Fits to following products: | SMCR |
Type: | BULK |
Technical | |
---|---|
Version: | 5 X 96439668 |
Product name: | Bulk, Clamp spline 8,5 x 15 mm, length 13mm |
Product No: | 98496968 |
EAN number: | 5711496137853 |
Price: |