Variants BULK - GASKET D138/D130X0.5
Specifications
Others | |
---|---|
Net weight: | 0.01 kg |
Gross weight: | 0.5 kg |
Shipping volume: | 0.020 cdm3 |
Fits to following products: | CR(N) 2+4 |
Type: | BULK |
Technical | |
---|---|
Version: | 24 PCS |
Product name: | BULK - GASKET D138/D130X0.5 |
Product No: | 96536258 |
EAN number: | 5700397566688 |
Price: |