Variants BULK - IMPELLER DIA. 73 MM
Specifications
Others | |
---|---|
Net weight: | 0.25 kg |
Gross weight: | 0.5 kg |
Shipping volume: | 0.000 cdm3 |
Fits to following products: | CR 1 |
Type: | BULK |
Technical | |
---|---|
Version: | 24X 96440325 |
Product name: | BULK - IMPELLER DIA. 73 MM |
Product No: | 96547665 |
EAN number: | 5700398557524 |
Price: |