Variants BULK-SPACING BUSH 29,5MM
Specifications
Others | |
---|---|
Net weight: | 0.03 kg |
Gross weight: | 0.5 kg |
Shipping volume: | 0.013 cdm3 |
Fits to following products: | CRM |
Type: | BULK |
Technical | |
---|---|
Version: | 20 |
Product name: | BULK-SPACING BUSH 29,5MM |
Product No: | 96535101 |
EAN number: | 5700397544860 |
Price: |