Variants BULK-SPACING BUSH 18 MM
Specifications
Others | |
---|---|
Net weight: | 0.05 kg |
Gross weight: | 0.19 kg |
Shipping volume: | 0.000 cdm3 |
Fits to following products: | CRS |
Type: | BULK |
Technical | |
---|---|
Version: | 24 |
Product name: | BULK-SPACING BUSH 18 MM |
Product No: | 96536205 |
EAN number: | 5700397565070 |
Price: |