Variants BULK, SPACING BUSH 30MM
Specifications
Others | |
---|---|
Net weight: | 0.35 kg |
Gross weight: | 0.5 kg |
Shipping volume: | 0.020 cdm3 |
Fits to following products: | MTR 10, CRK 8 |
Type: | BULK |
Technical | |
---|---|
Version: | 10 X 331410 |
Product name: | BULK, SPACING BUSH 30MM |
Product No: | 97521112 |
EAN number: | 5700311612286 |
Price: |