Variants Bulk, spacing pipe 7.8 MM
Specifications
Others | |
---|---|
Net weight: | 0.07 kg |
Gross weight: | 0.09 kg |
Shipping volume: | 0.252 cdm3 |
Fits to following products: | CR |
Type: | BULK |
Technical | |
---|---|
Version: | 24X 00400016 |
Product name: | Bulk, spacing pipe 7.8 MM |
Product No: | 96536196 |
EAN number: | 5700397564936 |
Price: |