Variants Bulk, spacing pipe 15.0 MM
Specifications
Others | |
---|---|
Net weight: | 0.14 kg |
Gross weight: | 0.16 kg |
Shipping volume: | 0.359 cdm3 |
Fits to following products: | CR |
Type: | BULK |
Technical | |
---|---|
Version: | 24X 00410142 |
Product name: | Bulk, spacing pipe 15.0 MM |
Product No: | 96536300 |
EAN number: | 5700397567203 |
Price: |