Variants Bulk, Spacing pipe 29MM
Specifications
Others | |
---|---|
Net weight: | 0.26 kg |
Gross weight: | 0.34 kg |
Shipping volume: | 0.000 cdm3 |
Fits to following products: | CM |
Type: | BULK |
Technical | |
---|---|
Version: | 10 X 95121190 |
Product name: | Bulk, Spacing pipe 29MM |
Product No: | 98425388 |
EAN number: | 5711494793624 |
Price: |