Variants Cable guard cpl.EN 1.4301 / EN 1.4401
Specifications
Others | |
---|---|
Net weight: | 1.46 kg |
Gross weight: | 3.01 kg |
Shipping volume: | 0.000 cdm3 |
Fits to following products: | SP215-5 N |
Type: | PART |
Technical | |
---|---|
Version: | 8"/10"/12" |
Product name: | Cable guard cpl.EN 1.4301 / EN 1.4401 |
Product No: | 97895517 |
EAN number: | 5710625988878 |
Price: |