Variants Kit, Electronic
Specifications
Others | |
---|---|
Net weight: | 0.34 kg |
Gross weight: | 0.49 kg |
Shipping volume: | 0.069 cdm3 |
Fits to following products: | MQ, 230V 50HZ |
Type: | KIT |
Product name: | Kit, Electronic |
Product No: | 96525934 |
EAN number: | 5700397016503 |
Price: |