Variants Kit, Motor 230V,
Specifications
Others | |
---|---|
Net weight: | 4.72 kg |
Gross weight: | 5.1 kg |
Shipping volume: | 0.000 cdm3 |
Fits to following products: | MQ3-35 60HZ |
Type: | KIT |
Technical | |
---|---|
Version: | CSA |
Product name: | Kit, Motor 230V, |
Product No: | 96489277 |
EAN number: | 5700395816129 |
Price: |