Variants Kit, Shaft Seal BUBE
Specifications
Others | |
---|---|
Net weight: | 0.05 kg |
Gross weight: | 0.1 kg |
Shipping volume: | 1.288 cdm3 |
Fits to following products: | CR(N) 2, 4 |
Type: | KIT |
Technical | |
---|---|
Version: | Model C-D |
Product name: | Kit, Shaft Seal BUBE |
Product No: | 405096 |
EAN number: | 5700392108999 |
Price: |