Variants Kit, Shaft Seal BUBV
Specifications
Others | |
---|---|
Net weight: | 0.04 kg |
Gross weight: | 0.17 kg |
Shipping volume: | 1.367 cdm3 |
Fits to following products: | CR(N) 2/4 |
Type: | KIT |
Technical | |
---|---|
Version: | Model C-D |
Product name: | Kit, Shaft Seal BUBV |
Product No: | 405097 |
EAN number: | 5700392109033 |
Price: |