Variants Kit, Switch
Specifications
Others | |
---|---|
Net weight: | 0.03 kg |
Gross weight: | 0.16 kg |
Shipping volume: | 0.983 cdm3 |
Type: | KIT |
Technical | |
---|---|
Version: | EX |
Product name: | Kit, Switch |
Product No: | 96936823 |
EAN number: | 5700314091651 |
Price: |
Others | |
---|---|
Net weight: | 0.03 kg |
Gross weight: | 0.16 kg |
Shipping volume: | 0.983 cdm3 |
Type: | KIT |
Technical | |
---|---|
Version: | EX |
Product name: | Kit, Switch |
Product No: | 96936823 |
EAN number: | 5700314091651 |
Price: |