Variants Kit, valve
Specifications
Others | |
---|---|
Net weight: | 0.01 kg |
Gross weight: | 0.3 kg |
Shipping volume: | 1.584 cdm3 |
Type: | KIT |
Technical | |
---|---|
Version: | DDA/C/E 12 TO 30 |
Product name: | Kit, valve |
Product No: | 97751706 |
EAN number: | 5710623741963 |
Price: |
Others | |
---|---|
Net weight: | 0.01 kg |
Gross weight: | 0.3 kg |
Shipping volume: | 1.584 cdm3 |
Type: | KIT |
Technical | |
---|---|
Version: | DDA/C/E 12 TO 30 |
Product name: | Kit, valve |
Product No: | 97751706 |
EAN number: | 5710623741963 |
Price: |