Variants MG080B 220-230/240 50HZ
Specifications
Others | |
---|---|
Net weight: | 10 kg |
Gross weight: | 10 kg |
Shipping volume: | 0.000 cdm3 |
Fits to following products: | 0,75KW B14-19 |
Type: | PART |
Technical | |
---|---|
Version: | B |
Product name: | MG080B 220-230/240 50HZ |
Product No: | 85901508 |
EAN number: | 5700838484601 |
Price: |