Variants PUMP HOUSING,PAINT SEV.80.80.40.4
Specifications
Others | |
---|---|
Net weight: | 54 kg |
Gross weight: | 54 kg |
Shipping volume: | 0.000 cdm3 |
Fits to following products: | sev |
Type: | PART |
Technical | |
---|---|
Version: | DIN |
Product name: | PUMP HOUSING,PAINT SEV.80.80.40.4 |
Product No: | 96823797 |
EAN number: | 5700311175248 |
Price: |