Variants Shaft cpl.EN 1.4301
Specifications
Others | |
---|---|
Net weight: | 0.96 kg |
Gross weight: | 1.07 kg |
Shipping volume: | 0.000 cdm3 |
Fits to following products: | SP17-4 4" |
Type: | PART |
Technical | |
---|---|
Version: | Model B |
Product name: | Shaft cpl.EN 1.4301 |
Product No: | 97945139 |
EAN number: | 5710626895137 |
Price: |