Variants Shaft w. rotor D22 1,5kW 4p B,bal
Specifications
Others | |
---|---|
Net weight: | 6.65 kg |
Gross weight: | 6.82 kg |
Shipping volume: | 0.000 cdm3 |
Fits to following products: | SL1/SLV |
Type: | PART |
Technical | |
---|---|
Version: | IE3 |
Product name: | Shaft w. rotor D22 1,5kW 4p B,bal |
Product No: | 98689461 |
EAN number: | 5711499679039 |
Price: |