Variants SPACING PIPE 4,5 MM
Specifications
Others | |
---|---|
Net weight: | 0.05 kg |
Gross weight: | 0.06 kg |
Shipping volume: | 0.253 cdm3 |
Fits to following products: | CR, MTR 1,3,5 |
Technical | |
---|---|
Version: | 24X96440292 |
Product name: | SPACING PIPE 4,5 MM |
Product No: | 96536450 |
EAN number: | 5700397571187 |
Price: |