Variants Spare, Capacitor
Specifications
Others | |
---|---|
Net weight: | 0.17 kg |
Gross weight: | 0.25 kg |
Shipping volume: | 0.001 cdm3 |
Fits to following products: | JPA/JPD/JPC |
Type: | PART |
Technical | |
---|---|
Version: | 31.5 uF |
Product name: | Spare, Capacitor |
Product No: | 98715209 |
EAN number: | 5712600362192 |
Price: |