Variants Spare, Impeller GG, D32, 236 MM
Specifications
Others | |
---|---|
Net weight: | 10 kg |
Gross weight: | 10.5 kg |
Shipping volume: | 0.000 cdm3 |
Fits to following products: | NB |
Type: | PART |
Technical | |
---|---|
Version: | D32,CI |
Product name: | Spare, Impeller GG, D32, 236 MM |
Product No: | 98375274 |
EAN number: | 5711493925583 |
Price: |