Variants Spare, Impeller 50-250/239, ISO D32
Specifications
Others | |
---|---|
Net weight: | 5.11 kg |
Gross weight: | 5.49 kg |
Shipping volume: | 0.478 cdm3 |
Fits to following products: | NB, NK |
Type: | PART |
Technical | |
---|---|
Version: | SS trim |
Product name: | Spare, Impeller 50-250/239, ISO D32 |
Product No: | 99187699 |
EAN number: | 5712608343681 |
Price: |