Variants Spare, MOTOR CABLE 4 G 6 MM2, 30 1PLUG
Specifications
Others | |
---|---|
Net weight: | 14.1 kg |
Gross weight: | 15.5 kg |
Shipping volume: | 80.152 cdm3 |
Fits to following products: | MS6000 |
Type: | PART |
Product name: | Spare, MOTOR CABLE 4 G 6 MM2, 30 1PLUG |
Product No: | 95920952 |
EAN number: | 5700838836523 |
Price: |