Variants Spare, Shaft L=1128
Specifications
Others | |
---|---|
Net weight: | 3.65 kg |
Gross weight: | 3.94 kg |
Shipping volume: | 0.000 cdm3 |
Fits to following products: | SP46/60-9 6" |
Type: | PART |
Technical | |
---|---|
Version: | N/R |
Product name: | Spare, Shaft L=1128 |
Product No: | 97758850 |
EAN number: | 5710623864396 |
Price: |