Variants Spare, Shaft L=1919
Specifications
Others | |
---|---|
Net weight: | 6.05 kg |
Gross weight: | 8 kg |
Shipping volume: | 13.080 cdm3 |
Fits to following products: | SP46/60-16 6" |
Type: | PART |
Technical | |
---|---|
Version: | N/R |
Product name: | Spare, Shaft L=1919 |
Product No: | 97758857 |
EAN number: | 5710623864464 |
Price: |