Variants Spare, Shaft L=283,5 mm
Specifications
Others | |
---|---|
Net weight: | 0.64 kg |
Gross weight: | 0.75 kg |
Shipping volume: | 0.000 cdm3 |
Fits to following products: | CRN |
Type: | PART |
Technical | |
---|---|
Version: | MAGDRIVE |
Product name: | Spare, Shaft L=283,5 mm |
Product No: | 99154532 |
EAN number: | 5712607761127 |
Price: |