Variants Spare, Sleeve W.NR.1.4301 - 304, H= 674,00 m
Specifications
Others | |
---|---|
Net weight: | 3.65 kg |
Gross weight: | 3.65 kg |
Shipping volume: | 0.000 cdm3 |
Fits to following products: | CR,N 10, 15 & 20 |
Type: | PART |
Technical | |
---|---|
Version: | Standard |
Product name: | Spare, Sleeve W.NR.1.4301 - 304, H= 674,00 m |
Product No: | 98812654 |
EAN number: | 5712601720083 |
Price: |