Variants CR 1-11 A-A-A-V-HUUV
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 15.9 kg |
Gross weight: | 18.5 kg |
Liquid | |
---|---|
Liquid temperature range: | -20 .. 90 °C |
Installation | |
---|---|
Max pressure at stated temp: | 16 bar / 90 °C |
: | 16 bar / -20 °C |
Type of connection: | Oval / Rp |
Flange size for motor: | FT85 |
Connect code: | A |
Technical | |
---|---|
Pump speed on which pump data are based: | 2856 rpm |
Rated flow: | 1.8 m³/h |
Rated head: | 51.2 m |
Maximum head: | 67.9 m |
Head max: | 67.9 m |
Stages: | 11 |
Impellers: | 11 |
Number of reduced-diameter impellers: | 0 |
Primary shaft seal: | HUUV |
Approvals on nameplate: | CE,TR |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Material code: | A |
Code for rubber: | V |
Electrical data | |
---|---|
Number of poles: | 2 |
Product name: | CR 1-11 A-A-A-V-HUUV |
Product No: | 96478555 |
EAN number: | 5700395384482 |
Price: |