Variants CR 15-4 A-F-A-E-HQQE
Specifications
Others | |
---|---|
Net weight: | 68 kg |
Gross weight: | 90 kg |
Liquid | |
---|---|
Liquid temperature range: | -20 .. 120 °C |
Installation | |
---|---|
Max pressure at stated temp: | 16 bar / 120 °C |
: | 16 bar / -20 °C |
Type of connection: | DIN |
Flange size for motor: | FT130 |
Connect code: | F |
Technical | |
---|---|
Pump speed on which pump data are based: | 2917 rpm |
Rated flow: | 17 m³/h |
Rated head: | 44.8 m |
Maximum head: | 56.8 m |
Head max: | 56.8 m |
Stages: | 4 |
Impellers: | 04 |
Number of reduced-diameter impellers: | 0 |
Primary shaft seal: | HQQE |
Approvals on nameplate: | CE,TR |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Material code: | A |
Code for rubber: | E |
Product name: | CR 15-4 A-F-A-E-HQQE |
Product No: | 96938873 |
EAN number: | 5700314175351 |
Price: |