Variants CR 1S-13 A-A-A-E-HQQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.54 |
Net weight: | 17.2 kg |
Gross weight: | 19.8 kg |
Liquid | |
---|---|
Liquid temperature range: | -20 .. 120 °C |
Installation | |
---|---|
Max pressure at stated temp: | 16 bar / 120 °C |
: | 16 bar / -20 °C |
Type of connection: | Oval / Rp |
Flange size for motor: | FT100 |
Connect code: | A |
Technical | |
---|---|
Pump speed on which pump data are based: | 3474 rpm |
Rated flow: | 1.1 m³/h |
Rated head: | 85.8 m |
Maximum head: | 112.6 m |
Head max: | 112.6 m |
Stages: | 13 |
Impellers: | 13 |
Number of reduced-diameter impellers: | 0 |
Primary shaft seal: | HQQE |
Approvals on nameplate: | CE,TR |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Material code: | A |
Code for rubber: | E |
Electrical data | |
---|---|
Number of poles: | 2 |
Product name: | CR 1S-13 A-A-A-E-HQQE |
Product No: | 96541010 |
EAN number: | 5700397817919 |
Price: |