Variants CR 3-4 A-A-A-V-PQQV
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.70 |
Net weight: | 22.9 kg |
Gross weight: | 25.7 kg |
Liquid | |
---|---|
Liquid temperature range: | -20 .. 90 °C |
Installation | |
---|---|
Max pressure at stated temp: | 16 bar / 90 °C |
: | 16 bar / -20 °C |
Type of connection: | Oval / Rp |
Flange size for motor: | FT85 |
Connect code: | A |
Technical | |
---|---|
Pump speed on which pump data are based: | 2873 rpm |
Rated flow: | 3 m³/h |
Rated head: | 19.1 m |
Maximum head: | 26.5 m |
Head max: | 26.5 m |
Stages: | 4 |
Impellers: | 4 |
Number of reduced-diameter impellers: | 0 |
Primary shaft seal: | PQQV |
Approvals on nameplate: | CE,TR |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Material code: | A |
Code for rubber: | V |
Electrical data | |
---|---|
Number of poles: | 2 |
Product name: | CR 3-4 A-A-A-V-PQQV |
Product No: | 96556001 |
EAN number: | 5700398968795 |
Price: |