Variants CRI 5-11 A-P-A-E-HUBE
Specifications
Others | |
---|---|
Net weight: | 33.4 kg |
Gross weight: | 37.5 kg |
Liquid | |
---|---|
Liquid temperature range: | 0 .. 120 °C |
Installation | |
---|---|
Max pressure at stated temp: | 25 bar / 120 °C |
: | 25 bar / 0 °C |
Type of connection: | PJE |
Flange size for motor: | FT115 |
Connect code: | P |
Technical | |
---|---|
Pump speed on which pump data are based: | 2899 rpm |
Rated flow: | 5.8 m³/h |
Rated head: | 56.5 m |
Maximum head: | 76 m |
Head max: | 76 m |
Stages: | 11 |
Impellers: | 11 |
Number of reduced-diameter impellers: | 0 |
Primary shaft seal: | HUBE |
Approvals on nameplate: | CE |
Pump version: | A |
Model: | A |
Materials | |
---|---|
Material code: | II |
Code for rubber: | E |
Product name: | CRI 5-11 A-P-A-E-HUBE |
Product No: | 96487924 |
EAN number: | 5700395751819 |
Price: |