Variants CRI 5-20 F-FGJ-A-F-HQQE
Specifications
Others | |
---|---|
Minimum efficiency index, MEI ≥: | 0.57 |
Net weight: | 57.5 kg |
Gross weight: | 78.5 kg |
Liquid | |
---|---|
Liquid temperature range: | -10 .. 180 °C |
Installation | |
---|---|
Max pressure at stated temp: | 25 bar / 180 °C |
: | 25 bar / -10 °C |
Type of connection: | DIN / ANSI / JIS |
Size of inlet connection: | DN 25/32 |
Size of outlet connection: | DN 25/32 |
Flange size for motor: | FT130 |
Connect code: | FGJ |
Technical | |
---|---|
Pump speed on which pump data are based: | 2902 rpm |
Rated flow: | 5.8 m³/h |
Rated head: | 102.9 m |
Maximum head: | 136.1 m |
Head max: | 136.1 m |
Stages: | 20 |
Impellers: | 20 |
Number of reduced-diameter impellers: | 0 |
Primary shaft seal: | HQQE |
Approvals on nameplate: | CE,TR |
Pump version: | F |
Model: | A |
Materials | |
---|---|
Material code: | A |
Code for rubber: | F |
Electrical data | |
---|---|
Number of poles: | 2 |
Product name: | CRI 5-20 F-FGJ-A-F-HQQE |
Product No: | 96498067 |
EAN number: | 5700396126203 |
Price: |